IESNA:LM-63-2002
[TEST]P1461070
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1B-722-U-T4RE
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 585MA 70CRI 2200K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.61A 73.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]2.73%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9849.6
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 73.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
897.0 906.6 922.7 950.2 992.9 1041.0 1085.1 1119.5 1160.8 1220.4 1290.6 1378.3 1476.9 1588.4 1730.6 
1887.5 2056.4 2182.1 2300.5 2427.1 2562.9 2766.6 2994.2 3212.6 3268.5 3017.1 2462.9 1994.0 1902.2 1582.9 
992.9 426.2 279.4 234.9 198.7 139.5 60.1 0.0 
897.0 906.1 921.7 948.4 991.0 1039.2 1081.9 1116.3 1157.6 1218.1 1285.1 1371.8 1475.1 1588.8 1722.4 
1880.6 2046.7 2183.5 2301.4 2422.5 2563.3 2749.2 2997.4 3195.6 3272.7 3029.5 2488.6 2027.0 1948.1 1631.5 
1022.2 440.5 279.9 234.0 194.1 134.4 50.5 0.0 
897.0 904.3 921.3 945.1 985.5 1035.5 1081.9 1115.8 1156.6 1214.0 1283.3 1365.9 1464.0 1574.6 1722.8 
1880.6 2062.3 2192.6 2309.2 2435.3 2577.1 2762.5 3017.1 3250.2 3367.2 3245.6 2779.9 2294.9 2211.4 1883.4 
1322.7 656.6 303.7 232.6 184.4 121.6 52.3 0.0 
897.0 907.1 919.9 941.9 979.6 1028.6 1072.7 1113.1 1154.8 1205.7 1270.0 1352.6 1444.8 1552.6 1697.6 
1861.8 2055.9 2202.3 2323.9 2471.6 2624.8 2797.3 3041.0 3327.3 3565.4 3641.1 3369.0 2930.4 2815.7 2504.2 
1994.4 1203.4 532.2 255.1 191.3 131.7 61.9 0.0 
897.0 904.3 916.7 936.4 970.4 1013.0 1059.8 1100.7 1147.5 1195.6 1257.1 1328.2 1414.5 1521.4 1651.7 
1817.8 2004.5 2176.1 2333.9 2485.8 2669.3 2870.3 3141.0 3442.9 3818.2 4162.3 4316.4 4198.5 4161.4 4008.6 
3653.0 2815.2 1704.0 754.3 294.1 148.7 66.5 0.0 
897.0 903.8 916.2 930.5 958.9 997.0 1041.0 1083.7 1131.9 1186.0 1243.4 1314.9 1398.0 1500.3 1633.3 
1786.6 1994.0 2189.4 2370.7 2581.2 2815.7 3067.6 3388.7 3788.8 4301.8 4895.0 5477.2 5771.3 5775.9 
5619.9 5048.2 4263.2 3420.4 2299.1 1174.5 511.1 152.3 0.0 
897.0 901.6 911.6 926.8 951.1 985.1 1026.3 1070.9 1123.2 1175.0 1234.2 1304.4 1381.9 1488.4 1628.8 
1795.8 1988.9 2201.8 2426.2 2663.4 2939.1 3224.0 3562.6 3992.1 4495.8 5140.0 5782.3 6124.6 6131.9 
5954.4 5357.9 4353.2 3536.5 2356.9 1305.3 581.8 159.7 0.0 
897.0 902.9 913.9 929.1 949.7 981.8 1021.3 1065.8 1119.0 1173.6 1236.0 1306.2 1385.6 1490.2 1631.5 
1803.6 2016.5 2233.5 2471.6 2742.7 3026.7 3325.9 3678.7 4082.9 4541.3 5142.8 5759.8 6010.4 6014.9 
5858.0 5334.1 4369.2 3269.5 2091.7 1147.5 505.6 112.4 0.0 
897.0 899.3 910.7 925.0 945.1 970.8 1002.5 1047.9 1097.0 1155.7 1219.5 1290.2 1377.3 1495.7 1650.8 
1870.1 2137.6 2410.6 2713.4 2981.8 3274.5 3567.7 3886.5 4233.9 4678.0 5162.0 5368.9 5248.7 5190.0 
4873.4 4362.8 3459.4 2319.7 1180.0 541.8 192.2 65.6 0.0 
897.0 899.7 908.4 922.2 941.0 964.9 996.5 1037.4 1082.8 1143.8 1209.4 1289.7 1382.8 1521.4 1737.0 
2031.1 2359.6 2720.3 3035.5 3348.4 3661.3 3957.7 4315.5 4744.1 5285.9 5543.3 5446.9 5128.1 5021.2 
4512.8 3689.7 2611.5 1391.1 564.3 203.7 118.8 49.1 0.0 
897.0 899.7 905.7 918.5 936.9 963.5 996.1 1039.2 1090.1 1158.5 1228.7 1326.4 1444.3 1595.3 1827.9 
2127.5 2490.4 2851.9 3175.9 3479.6 3757.6 4060.9 4414.2 4804.6 5134.5 5151.9 4833.5 4247.2 4107.7 
3554.8 2694.6 1706.8 798.8 274.8 123.4 73.0 29.4 0.0 
897.0 897.9 904.8 916.2 936.9 960.7 998.4 1047.9 1107.6 1181.9 1270.4 1373.7 1487.0 1632.9 1818.2 
2065.1 2387.6 2661.5 2934.5 3164.4 3375.0 3600.7 3891.1 4233.9 4491.7 4482.1 4146.2 3620.9 3489.2 2981.8 
2202.7 1362.2 650.1 214.3 113.3 66.1 22.0 0.0 
897.0 897.9 903.4 916.2 936.4 966.2 1007.5 1064.0 1138.8 1223.2 1310.3 1413.6 1515.9 1631.5 1764.6 
1916.0 2124.7 2338.1 2528.0 2714.3 2925.8 3177.2 3505.3 3922.8 4221.9 4144.4 3781.0 3221.3 3050.6 2519.8 
1708.6 986.4 475.8 181.7 117.0 69.7 26.6 0.0 
897.0 896.5 902.0 915.3 938.7 978.6 1035.5 1107.6 1193.4 1284.2 1366.3 1431.0 1471.8 1489.7 1504.0 
1535.6 1630.1 1814.6 2032.5 2252.3 2435.8 2582.6 2735.9 2783.6 2515.2 1955.9 1377.3 855.2 759.8 501.9 
289.5 213.8 176.6 149.1 120.2 77.1 26.2 0.0 
897.0 896.0 899.7 914.9 947.9 1002.0 1076.8 1155.3 1236.0 1305.3 1350.3 1358.1 1345.2 1338.8 1357.1 
1383.8 1389.7 1347.5 1255.8 1143.8 1017.6 906.1 827.7 726.7 564.8 428.5 355.1 308.3 298.7 272.1 240.4 212.4 
183.5 150.9 121.6 83.5 31.2 0.0 
897.0 894.2 898.3 918.5 963.5 1033.2 1108.0 1191.5 1260.3 1300.3 1310.8 1306.2 1308.1 1320.0 1317.2 
1271.4 1186.0 1079.6 970.4 870.8 785.9 694.2 596.4 509.7 439.1 391.8 349.6 312.9 304.6 279.4 250.5 223.0 
196.8 170.2 141.8 97.3 36.7 0.0 
897.0 894.2 898.3 925.9 982.8 1058.9 1143.3 1218.1 1267.7 1289.2 1296.6 1312.6 1321.4 1299.8 1242.0 
1169.0 1085.1 1019.0 969.9 907.5 830.4 723.5 624.0 537.3 481.7 444.6 408.8 371.6 366.1 340.0 307.4 280.8 
247.3 217.5 179.4 123.9 49.6 0.0 
897.0 891.9 899.7 935.0 999.7 1084.2 1170.9 1237.9 1271.4 1287.4 1309.0 1323.2 1304.8 1237.9 1169.5 
1098.4 1056.6 1029.1 993.3 936.9 846.0 736.8 651.0 605.2 576.3 546.9 507.4 465.7 457.0 424.4 380.4 
344.6 313.4 283.5 222.5 160.6 67.9 0.0 
897.0 891.9 901.6 940.1 1014.4 1107.6 1191.1 1243.4 1269.5 1290.2 1310.3 1308.5 1257.1 1183.7 1111.2 
1063.5 1039.2 1015.8 973.6 910.7 802.0 723.1 674.4 641.0 616.6 579.0 532.2 489.1 477.2 439.1 395.5 
372.6 357.4 315.7 233.5 161.0 70.2 0.0 
897.0 892.4 902.9 950.6 1030.0 1121.3 1205.3 1249.8 1272.7 1298.0 1311.3 1290.2 1227.3 1148.8 1083.7 
1049.3 1025.4 994.7 944.2 862.1 763.5 706.6 664.4 633.2 600.6 554.7 509.7 462.5 452.8 418.9 391.8 
380.8 358.3 294.1 214.7 136.7 56.4 0.0 
897.0 890.5 903.4 953.9 1032.3 1130.5 1210.3 1252.5 1276.9 1300.3 1310.3 1277.8 1210.8 1129.1 1067.6 
1037.8 1012.6 971.8 908.9 818.1 738.2 691.4 656.6 627.6 586.4 541.8 494.6 448.7 440.0 408.3 394.6 
393.7 360.2 288.6 150.9 67.4 23.4 0.0 
897.0 891.0 902.9 957.5 1036.0 1128.2 1214.9 1254.4 1279.2 1303.9 1313.6 1281.4 1213.1 1130.0 1069.5 
1040.6 1017.2 974.0 909.8 813.9 735.9 688.2 652.0 625.8 582.2 536.3 491.8 449.6 439.1 406.0 399.2 
396.9 362.5 281.7 149.1 59.2 13.3 0.0 
